text.skipToContent text.skipToNavigation

CT110800SSBC

by Burndy 

Catalog ID: CT110800SSBC

Nylon Stainless Steel BARB Cable Ties, 27.52 IN L, .28 IN W, Tensile Strength: 110 Lbs.

  • Stainless Steel Barb Tie
  • Nylon 6/6 Standard, Self-locking stainless steel barb,Maximum strength and adjustability for versatility

    Product Details

    General

    Application For use with self-locking stainless steel barb
    Color Natural
    Material Nylon 6/6
    Rating - Minimum Tensile Strength N 113
    Rating - Minimum Tensile Strength lbs 110 lb
    Sub Brand UNIRAP,CABLE TIE
    Trade Name UNIRAP™
    Type CT-SSB
    UPC 781810564905

    Dimensions

    Dimension - Bundle Diameter Max inch 7.99
    Dimension - L Length Overall mm 699 mm
    Dimension - Length Overall inch 27.52 in
    Dimension - Width inch 0.28 in
    Dimension - Width mm 7 mm

    Certifications and Compliance

    Certification - ETL No
    Certification - cULus Y
    Standards - RoHS Compliance Status CM

    Logistics

    Carton Quantity 2000 EA

    Resources/Downloads