text.skipToContent text.skipToNavigation

HBLBD03

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBD03

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBD03
ERGO-1 Tool Balancer 1.5 - 3.0 lbs Load Capacity
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 6 ft (1.8 m)
Load Capacity 1.5- 3.0 lbs (0.5 - 1.4 kg)
Series ToolAssistPro™
UPC 783585686394

Dimensions

Weight 1.3 lb

Resources and Downloads

Specifications

Videos