text.skipToContent text.skipToNavigation

HBLBH03

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBH03

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBH03
ERGO-3 Tool Balancer 2.2 - 6.6 lbs (1.0 - 3.0 kg)
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 4.3 ft (1.3 m)
Load Capacity 2.2 - 6.6 lbs (1.0 - 3.0)
Series ToolAssistPro™
UPC 783585686691

Dimensions

Weight 2.8 lb

Resources and Downloads

Specifications

Videos