text.skipToContent text.skipToNavigation

HBLBH05

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBH05

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBH05
ERGO-3 Tool Balancer 5.5 - 11 lbs (2.5 - 5.0 kg)
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 4.3 ft (1.3 m)
Load Capacity 5.5 - 11 lbs (2.5 - 5.0)
Series ToolAssistPro™
UPC 783585686707

Dimensions

Weight 3.3 lb

Resources and Downloads

Specifications

Videos