text.skipToContent text.skipToNavigation

HBLBH09

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBH09

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBH09
ERGO-3 Tool Balancer 9 - 20 lbs (4.0 - 9.0 kg)
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 3.9 ft (1.2 m)
Load Capacity 9 - 20 lbs (4.0 - 9.0)
Series ToolAssistPro™
UPC 783585686714

Dimensions

Weight 13.4 lb

Resources and Downloads

Specifications

Videos