text.skipToContent text.skipToNavigation

HBLBH15

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBH15

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBH15
ERGO-3 Tool Balancer 20 - 33 lbs (9.0 - 15.0 kg)
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 3.9 ft (1.2 m)
Load Capacity 20 - 33 lbs (9.0 - 15.0)
Series ToolAssistPro™
UPC 783585686721

Dimensions

Weight 13.4 lb

Resources and Downloads

Specifications

Videos