text.skipToContent text.skipToNavigation

KP8GY

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: KP8GY

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  KP8GY
Din Rail Utility Box, Device Plate, Duplex Opening, Gray.
  • It provides utility power to any control cabinet
  • Optional auxiliary contacts for feed through capability
  • Pre-wired "kits" are available for end-user customization

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application 1) Duplex
Color Gray
Construction Molded
Cover Type Removable
Item Type Raceway Box Plates
Number of Gang(s) 1-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Series
  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3
Style Duplex Opening
Type For Raceway Boxes
UPC 783585335506

Dimensions

Height 2.54 in
Weight 0.05 lb
Width 3.31 in

Certifications and Compliance

Industry Standard(s) UL

Logistics

Carton Quantity 10

Resources and Downloads