text.skipToContent text.skipToNavigation

Circuit Guard® Heavy Duty Plugs Portable GFCI with Manual Set, 15A, Black

By Hubbell Wiring Device-Kellems 

Catalog ID: GFP515M

By Hubbell Wiring Device-Kellems
Catalog ID:  GFP515M
Power Protection Products, GFCI Plugs, Commercial, Manual Set, 15A 120V AC, 5-15R, Plug Only, 4-6 mA Trip Level, Black.

Manual Set

Add to List

More Options

Where to Buy

Product Details

General

Application Commercial Grade
Color Black
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type GFCI Male Plug
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Series Heavy Duty
Style Manual Set
Type Plugs
UPC 783585690766

Dimensions

Display Size Standard Sized

Electrical Ratings

Amperage Rating 15 A
Connectivity Terminal Screws
Current / Amperage Rating 15 A
Current Rating 15 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1800

Conductor Related

Cord Type All Portable
Number Of Wires 3-Wire Grounding
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Industry Standard(s)
  • NEC® And CEC Requirements
  • UL Listed

Logistics

Carton Quantity 10

Resources and Downloads