text.skipToContent text.skipToNavigation

HCMA04F9

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HCMA04F9

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HCMA04F9
Signal And Control Products, Field Attachable Mini-Quick Male Plug, Right Angled, 4-Pole
  • Superior Contact Design
  • Body with High Impact Design
  • Precision Wire Funnels Eliminate Stray Strands

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Quick Connect/Disconnect Signal and Control
EU RoHS Indicator No
Environmental Conditions IP67 Ingress Protection
Item Type Female Angle Plug
Material - Coupling Nut Aluminum
Material - Insert PUR/PA
Material - O-Ring Neoprene
Material - Overmold PBT
Material - Shell PBT
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature -40 Deg C to 85 Deg C
Performance
  • Electrical - Amperage - 3 Pin - 12A
  • 4,5 Pin - 9A
  • Electrical - Maximum Wire Size - #16 AWG
  • Electrical - Voltage Rating - 250V
  • Environmental - Moisture Resistance - IP66 Suitability
  • Environmental - Operating Temperature - -40°C to 85°C
Thread Size Non-Threaded
UPC 783585192123

Electrical Ratings

Amperage Rating 9 A
Current / Amperage Rating 9 A
Current Rating 9 A
Voltage Rating 250V kV

Conductor Related

Cable Size .24"-.32"
Cable Specification UL Listed Portable Cord

Certifications and Compliance

Industry Standard(s)
  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Logistics

Carton Quantity 30 EA

Resources and Downloads