text.skipToContent text.skipToNavigation

HCMA05340

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HCMA05340

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HCMA05340
Mini-Quick, Female Angled Plug, 5P, 18AWG 40'

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation AWM2661 IEC
Item Type Female Angle Plug
Jacket AWM2661 IEC
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585349909

Dimensions

Diameter Live Part 1.03"

Conductor Related

Conductor Type Copper
Number Of Conductors 5-Pole

Logistics

Carton Quantity 2

Resources and Downloads