text.skipToContent text.skipToNavigation

HBL1389D

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HBL1389D

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HBL1389D
Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Black, In NEMA 1 Non-Metallic Enclosure
  • Optional Side Guard for close wall applications
  • Switch can be locked in the off position
  • Thermoset body provides resistance to electrical arc tracking

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Standard Toggle
Enclosure Type NEMA 1
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 20
Load Capacity Inductive
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Cycles 10,000 Cycles Minimum
Performance
  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C
  • Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only
Series
  • Non-Fused
  • MotorQuick/LINKOSITY
Style
  • Replacement Switches
  • Standard Duty
Type
  • Disconnect Switches
  • Accessories For LINKOSITY®
UPC 783585202624

Dimensions

Dimensions 4.52 in x 3.97 in x 3.4 in
Display Size Standard Sized Product
Height 3.4 in
Length 4.52 in
Weight 1.6 lb
Width 3.97 in

Electrical Ratings

Amperage Rating 30 A
Connectivity Back and Side Wired
Current / Amperage Rating 30 A
Dielectric Strength 2,200V AC minimum for 1 minute
Phase Three Phase
Wattage 18000

Conductor Related

Wire Size #10 AWG

Logistics

Carton Quantity 10