text.skipToContent text.skipToNavigation

HBL3WAA

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL3WAA

Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 3-Wire, Black and White

Accessory

Product Details

General

Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Insulgrip
Material Nylon
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Moisture Resistance - IP55
Style For 3-Wire Devices
Type Angle Adapter
UPC 783585752549

Dimensions

Dimensions 3.64 in x 1.06 in x 2.34 in
Display Size Standard Sized
Height 2.34 in
Length 3.64 in
Weight 0.3 lb
Width 1.06 in

Logistics

Carton Quantity 10

Resources/Downloads