text.skipToContent text.skipToNavigation

CS3CI2835250500J

By Burndy 

Catalog ID: CS3CI2835250500J

By Burndy
Catalog ID:  CS3CI2835250500J
The Type CS3CI2835-J Series of 3 Phase Conversion Kits with Indoor Sleeves without Boot for Jacketed Concentric Conductor. Conversion kits includes indoor cold shrinkable tube (unprinted), seal, cable tie, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.
  • Rip and Grip does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with indoor cold shrinkable tube (unprinted), seal, cable tie, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request
Add to List

More Options

Where to Buy

Product Details

General

Application To be used with Single Conductor, 28-35 kV XPLE and EPR non-shielded power cables for the Electrical/Industrial/Construction market.
Boot Type NO
Environmental Conditions Indoor
Material Silicon Rubber
Pin Type N/A
Series UD-JC
Terminal Type N/A
Type CS3CI2835-J
UPC 621945585089

Electrical Ratings

Phase 3-Phase
Voltage Rating 28/35 kV

Conductor Related

Conductor Range 250 - 500 kcmil

Logistics

Carton Quantity 3

Resources and Downloads

Sales Drawings