text.skipToContent text.skipToNavigation

FDS30

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: FDS30

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  FDS30
Switches and Lighting Controls, Industrial Grade, Fused Disconnects, Heavy Duty, Three Pole, 30A 600V AC, Terminal Screws, Gray
  • Safety interlocked fuse access door
  • Removable door for ease of wiring and installation
  • Lockable high visibility red handle for OSHA Lockout/Tagout
Add to List

More Options

Where to Buy

Product Details

General

Horsepower - Maximum 20
Performance
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Moisture Resistance - Indoor and Outdoor – Type 4X, Indoor – Type 12
  • Environmental - Operating Temperature - Max. continuous 75°C, Min. Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions
Series Fused
Style Heavy Duty
Type Disconnect Switches
UPC 783585519302

Dimensions

Dimensions 15.36 in x 11.46 in x 8.43 in
Height 8.43 in
Length 15.36 in
Weight 13.95 lb
Width 11.46 in

Electrical Ratings

Amperage Rating 30 A
Current / Amperage Rating 30 A
Dielectric Strength Withstands 3000V AC minimum