text.skipToContent text.skipToNavigation

HBL13R23D

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL13R23D

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL13R23D
Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Gray, NEMA 3R Enclosure with Switch
  • Optional Side Guard for close wall applications
  • Clamping plate for secure back or side wiring
  • Thermoset body provides resistance to electrical arc tracking

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Red Handle
Enclosure Type NEMA 3/3R
Environmental Conditions Indoor and Outdoor
Horsepower - Maximum 20
Load Capacity Inductive
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Cycles 10,000 Cycles Minimum
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only
Series Non-Fused
Style Standard Duty
Type Disconnect Switches
UPC 783585202679

Dimensions

Dimensions 5.42 in x 2.99 in x 4.55 in
Display Size Standard Sized Product
Height 4.55 in
Length 5.42 in
Weight 1.2 lb
Width 2.99 in

Electrical Ratings

Amperage Rating 30 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 30 A
Current Rating 30 A
Dielectric Strength 2,200V AC minimum for 1 minute
Phase Three Phase
Wattage 18000

Certifications and Compliance

Industry Standard(s)
  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Logistics

Carton Quantity 4

Resources and Downloads