text.skipToContent text.skipToNavigation

HBL2330SW

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HBL2330SW

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HBL2330SW
Locking Devices, Twist-Lock®, Watertight Safety-Shroud®, Receptacle, 20A 277V AC, 2-Pole 3-Wire Grounding, NEMA L7-20R, Screw Terminal, PBT housing and flange, Gray.
  • High impact, thermoplastic housing for heavy-duty industrial environments
  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use

Shrouded Watertight Construction

Add to List

More Options

Where to Buy

Product Details

General

Horsepower - Maximum 2
Item Type Receptacles
Material Thermoplastic
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type Receptacle
UPC 783585231167

Dimensions

Dimensions 3.75 in x 3.75 in x 2.69 in
Display Size Standard Sized Product
Height 2.69 in
Length 3.75 in
Weight 0.60 lb
Width 3.75 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Back Wired Screw Terminals
Current / Amperage Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 277 V
Voltage Rating Description 277 VAC

Conductor Related

Number Of Wires 3-Wire
Wire Size #16 AWG to #8 AWG

Certifications and Compliance

Nema Rating L7-20R

Logistics

Carton Quantity 5

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Insulgrip Twist-Lock and Straight Blade Devices

Twist-Lock Devices

Engineering Drawing