text.skipToContent text.skipToNavigation

Rail LED Pendant Indirect/Direct

by Litecontrol 

Collection Name: RAIL

An extremely versatile fixture family, Knife & Rail provide a wide range of light outputs, luminaire distributions and fixture designs to meet a variety of application needs. Rail extrusion featues a classic form with a clean reveal for depth and shadow as well as continuous diffusers providing a seamless line of light. Rail utilizes Vi Technology allowing for direct/indirect outputs to be independently specified and controlled providing tremendous application flexibility.

  • Vi Technology
  • Continuous diffuser
  • Two diffuser options
  • Softglo acrylic lens and baffle w/ lens overlay
  • Available with Daylight Sensor capabilities
  • On-module mounting
  • Easy row joining assembly
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

3rd Party Control Enabled Enlighted
Application
  • Commercial Indoor
  • Institutional
  • Education
  • Laboratory
  • Healthcare
  • Library
  • Office
Controls - Integral Sensors (Non-Networked) Photocell
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DALI
  • Lutron 2-wire
  • Lutron 3-wire
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 10%
  • Dim-to-Off
Light Distribution Indirect-Direct
Light Source LED
Mounting Type Pendant
New Products Yes
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Technology Vi Technology

Resources/Downloads

Photometry

IES Files
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I025-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I030-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I035-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I040-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I045-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I050-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I055-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I060-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I065-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I070-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I075-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I080-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I085-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I090-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I095-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I100-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I105-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I110-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I115-D095
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D025
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D030
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D035
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D040
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D045
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D050
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D055
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D060
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D065
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D070
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D075
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D080
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D085
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D090
12L-P-ID-LPA-4-SOF-X-CX-35K-I120-D095
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D025
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D030
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D035
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D040
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D045
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D050
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D055
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D060
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D065
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D070
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D075
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D080
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D085
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D090
12L-P-ID-STD-4-SOF-X-CX-35K-I025-D095
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D025
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D030
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D035
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D040
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D045
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D050
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D055
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D060
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D065
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D070
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D075
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D080
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D085
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D090
12L-P-ID-STD-4-SOF-X-CX-35K-I030-D095
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D025
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D030
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D035
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D040
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D045
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D050
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D055
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D060
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D065
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D070
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D075
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D080
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D085
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D090
12L-P-ID-STD-4-SOF-X-CX-35K-I035-D095
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D025
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D030
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D035
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D040
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D045
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D050
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D055
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D060
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D065
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D070
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D075
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D080
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D085
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D090
12L-P-ID-STD-4-SOF-X-CX-35K-I040-D095
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D025
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D030
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D035
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D040
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D045
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D050
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D055
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D060
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D065
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D070
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D075
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D080
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D085
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D090
12L-P-ID-STD-4-SOF-X-CX-35K-I045-D095
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D025
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D030
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D035
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D040
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D045
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D050
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D055
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D060
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D065
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D070
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D075
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D080
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D085
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D090
12L-P-ID-STD-4-SOF-X-CX-35K-I050-D095
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D025
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D030
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D035
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D040
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D045
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D050
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D055
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D060
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D065
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D070
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D075
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D080
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D085
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D090
12L-P-ID-STD-4-SOF-X-CX-35K-I055-D095
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D025
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D030
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D035
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D040
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D045
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D050
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D055
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D060
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D065
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D070
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D075
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D080
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D085
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D090
12L-P-ID-STD-4-SOF-X-CX-35K-I060-D095
12L-P-ID-STD-4-SOF-X-CX-35K-I065-D025