text.skipToContent text.skipToNavigation

VMER40

by Killark 

Catalog ID: VMER40

Glass lens enclosed reflector for use on VM Series luminaries

Product Details

General

Finish Type Anodized
Material Aluminum
Optic Type Enclosed Reflector With Glass Lens
UPC 783936781136

Dimensions

Weight 7.5 lb

Resources/Downloads