text.skipToContent text.skipToNavigation

Savvano™

by Hubbell Industrial Lighting 

The Savvano™ is a decorative high bay available in a wide range of decorator friendly colors.

  • Variety of colors available
  • Three reflectors, available in 16" and 22"
  • Four bottom lenses, available in 16" and 22"
  • Up to 123 Lumens per Watt
  • Five lumen levels from a low of 8,000 lumens to a max of 28,000 lumens
The Savvano™ LED High Bay is ideal for fitness gyms, schools, school gyms, retail lighting and other decorative high bay applications.

Product Details

General

Application
  • Commercial Indoor
  • Commercial Indoor
  • Industrial
  • Warehouse
  • Classrooms and Offices
  • Halls/Dorms
  • Auditorium
  • Game Arena/Coliseum
  • Lobby
  • Gymnasiums
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Aluminum
Dimming Protocol 0-10V
Environmental Conditions Damp Location
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • CSA
Max Ambient Temperature Up to 50 °C
Min Ambient Temperature Down to -40 °C
Mounting Type Pendant
Type Industrial Bay Lighting
Warranty Length 5 Year Warranty

Electrical Ratings

Lumens Per Watt 100-156
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
  • 347 V
  • 480 V
Wattage Range 73-219

Certifications and Compliance

Certified Listed UL1598
Energy Efficient Yes
Industry Standard(s)
  • UL
  • CSA
  • Damp Listed

Resources/Downloads

Catalog Page

Videos

Savvano LED Highbay

Installation/Instruction Manual (IOM)

Test Documents