text.skipToContent text.skipToNavigation

QL-1505K-WQ

by Killark 

Catalog ID: QL-1505K-WQ

QL Series - Aluminum 1500 Watt Quartz Floodlight (with Lamp) -1/2 Inch Swivel Knuckle

  • Tempered Glass Lens Assembly—Thermal shock-and impact-resistant glass lens mounted in a die cast aluminum door frame
  • Cast Aluminum Housing—The cast aluminum body is designed with a specialized heat dissipating fin system for cooler operation
  • Versatile Mounting—The standard unit has a 1⁄2 inch swivel knuckle with cast construction for strength and universal aiming
  • Exclusive Socket System—This two piece, high temperature socket allows easy relamping and prevents socket from binding
  • Reflector—Linear parabolic reflector system provides maximum light output
  • High Temperature Gasketing—A weathertight seal is provided by a high temperature silicone gasket attached to the housing. Four lens clips positively seal the lens to the gasket with consistent pressure to assure a weathertight seal

The QL Series Quartz floodlights are standard location high output area lights.

Product Details

General

Finish Type Powder Epoxy Paint
Lamp Type T3
Light Source Quartz
Material Aluminum
Mounting Type Swivel Knuckle
Optic Type Glass Lens
Series QL
UPC 783936562070

Dimensions

Hub Size 1/2"

Electrical Ratings

Voltage Rating 240 VAC
Wattage 1500 W

Logistics

Carton Quantity 1

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_QL-1505K
IES file