text.skipToContent text.skipToNavigation

HFBW32T5CG1

by Burndy 

Catalog ID: HFBW32T5CG1

Substation Connectors

Product Details

General

Application Substation
Connector Type Bus Bar Clamp and Accessories
Material Bronze Alloy
Plated N
Plating Type Unplated
UPC 781810282922
UPC 12 Digit 7818102829222

Electrical Ratings

Rating - KVA 230 kV

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads