text.skipToContent text.skipToNavigation

1PL2506

by Burndy 

Catalog ID: 1PL2506

UV Rated Plastisol Covered Al Distribution Connectors, 1-Sided Entry, 6 Ports, #10 AWG- 250 Kcmil, 600 V, 5/16" Hex

Product Details

General

Hex Key 5/16
Installation Torque Recommended in-lb 275 in-lb
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 6
Physical Attribute - Number of Screws 6
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Temperature Rating 194° F
Trade Name UNITAP™
UPC 781810286838
UPC 12 Digit 7818102868388

Dimensions

Dimension - Height fraction 2-1/8 in
Dimension - Height inch 2.13 in
Dimension - L Length Overall mm 147 mm
Dimension - Length Overall inch 5.78 in
Dimension - Screw Size inch 5/8
Dimension - Width inch 2.07 in
Dimension - Width mm 53 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Size Range 10 AWG-250 kcmil
Conductor - Copper Str Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range 10 AWG-250 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 5

Resources/Downloads

Customer Notices

Sales Drawings