text.skipToContent text.skipToNavigation

YGHC2C2MX

by Burndy 

Catalog ID: YGHC2C2MX

Comp Ground Tap Connector, #6 Sol- #2 Str(Groove A), #6 Sol-#2 Str(Groove B), No Stamping,PENETROX or VAC Form Packaging, Bulk Shipped

Product Details

General

Connector Type Tap
Die Index C
Material Copper
Physical Attribute - Number of Crimps Required 1
Plated N
Plating Type Unplated
Type Taps
UPC 781810308691
UPC 12 Digit 7818103086911

Dimensions

Dimension - Height fraction 1-4/25 in
Dimension - Height inch 1.16 in
Dimension - L Length Overall mm 19 mm
Dimension - Length Overall inch 0.75 in

Conductor Related

Conductor - Copper Solid Run 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Run Range 6 AWG-1 AWG
Conductor - Copper Solid Tap 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Tap Range 6 AWG-1 AWG
Conductor - Copper Str Run 7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Run Range 7 AWG-2 AWG
Conductor - Copper Str Tap 7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Tap Range 7-2
Conductor - Rod Run 1/4 in
Conductor - Rod Run Range 1/4 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL467
  • IEEE 837
  • UL 486A-486B
Standards - Industry Standards Met
  • UL467
  • IEEE 837
  • UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads