text.skipToContent text.skipToNavigation

BSC250025

by Burndy 

Catalog ID: BSC250025

Superseal adhesive end cap

Product Details

General

Color Code Black
Type Sealant
UPC 781810666265
UPC 12 Digit 7818106662655

Dimensions

Dimension - Inside Diameter inch 2.50 in
Length 2.50 in
Thickness 0.06 in

Conductor Related

Conductor Range 2.5-2.66 in

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Carton Quantity 150 EA