HUBBELL INDUSTRIAL CONTROLS (ICD)
HC69JF8YZ120155 PRESSURE SWITCH AIR SYSTEM WITH UNLOADER
Image of HC69JF8YZ120155 HC69JF8YZ120155 PRESSURE SWITCH AIR SYSTEM WITH UNLOADER
Image of HC69JF8YZ120155 HC69JF8YZ120155 PRESSURE SWITCH AIR SYSTEM WITH UNLOADER
Image of HC69JF8YZ120155 HC69JF8YZ120155 PRESSURE SWITCH AIR SYSTEM WITH UNLOADER
Image of HC69JF8YZ120155 HC69JF8YZ120155 PRESSURE SWITCH AIR SYSTEM WITH UNLOADER
Image of HC69JF8YZ120155 HC69JF8YZ120155 PRESSURE SWITCH AIR SYSTEM WITH UNLOADER

HC69JF8YZ120155 PRESSURE SWITCH AIR SYSTEM WITH UNLOADER

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69JF8YZ120155

PRESSURE SWITCH AIR SYSTEM WITH UNLOADER

  • 3 and 5 HP 200 PSI maximum
  • Improved unloader valve design
  • Several terminal options
  • Optional bottom cable entry
  • Silver cad-oxide brazed contacts
  • Various pipe locations
  • Choice of auto-Off lever locations
  • UL listed and CSA Certified
  • CE and CCC approved
  • 1/4" female NPT connection standard

General

Application

Air

Catalog Number

HC69JF8YZ120155

Series

69J Series

Dimensions

Dimensions

3.52 in x 2.38 in x 3.75 in

Height

3.75 in

Length

3.52 in

Width

2.38 in