1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Aluminum
Image of SA3083 1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Aluminum
Image of SA3083 1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Aluminum
Image of SA3083 1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Aluminum

1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA3083

Flush Concrete Floor Box Series, 1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Aluminum

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SA3083

Color

Aluminum

Construction

Machined

EU RoHS Indicator

Finish Type

Aluminum

Item Type

Rectangular Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Series

  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Dimensions - 6.00" x 4.85"
  • Material - Aluminum
  • Size - 1-Gang

Type

Rectangular Carpet Flange

Type of Use

Carpet

UPC

783585854007

Dimensions

Display Size

1-Gang

Length

4.85 in

Size

1-Gang;2-Gang;3-Gang

Weight

0.163 lb

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

20

Pallet Quantity

3000