Image of HLCD12 NEXTFRAME Ladder Rack, Cable Radius Drop, 12"

NEXTFRAME Ladder Rack, Cable Radius Drop, 12"

Brand: Hubbell Premise Wiring

Catalog ID: HLCD12

NEXTFRAME Ladder Rack, Cable Radius Drop, 12"

General

Catalog Number

HLCD12

Color

EU RoHS Indicator

Item Type

Modular SystemEasily Configured

Material

12.4 in

Specifications

  • Finish - Black
  • Material - Aluminum

Type

Radius Drops

UPC

662620819990

Dimensions

Width

12 in

Certifications And Compliance

EU RoHS Indicator

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10

Pallet Quantity

420