Image of HLCD06 NEXTFRAME Ladder Rack, Cable Radius Drop, 6"

NEXTFRAME Ladder Rack, Cable Radius Drop, 6"

Brand: Hubbell Premise Wiring

Catalog ID: HLCD06

NEXTFRAME Ladder Rack, Cable Radius Drop, 6"

General

Catalog Number

HLCD06

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

12.3 in

Specifications

  • Finish - Black
  • Material - Aluminum

Type

Radius Drops

UPC

662620819983

Dimensions

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10