NEXTFRAME Ladder Rack, Wall Angle Support, 6"-12", Gray
Image of HLX0612 NEXTFRAME Ladder Rack, Wall Angle Support, 6"-12", Gray

NEXTFRAME Ladder Rack, Wall Angle Support, 6"-12", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLX0612

NEXTFRAME® Ladder Rack Wall Angle Support, 6"-12"

General

Catalog Number

HLX0612

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

3.3 in

Specifications

  • Finish - Black
  • Installation - Mounts to Wall
  • Material - Steel

Type

Wall Supports

UPC

662620819808

Dimensions

Width

12 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

15

Pallet Quantity

1170