

Marca: Raco
ID del Catálogo: 2826
Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

Catalog Number
2826
Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Familia de producto
EMT
Fitting Type
Couplings
Material
Die Cast Zinc
Tipo de producto
Commercial Fittings
UPC
050169028261
Altura del paquete
4.45 in
Ancho del paquete
5.9 in
Dimensions
2.344 in x 2 in x 2 in
Height
2 in
Length
2.344 in
Longitud del paquete
10.63 in
Peso del paquete
6.73 lb
Trade Size
1-1/2 in
Weight
0.673 lb
Width
2 in
Certified Listed
EU RoHS Indicator
Connector Type
Compression
Carton Quantity
40
Minimum Pack Quantity
10
Pallet Quantity
1200