Image of 3425 1-1/4 in. 90 Degree Liquidtight Connector, Uninsulated
*Imagen representativa
Image of 3425 1-1/4 in. 90 Degree Liquidtight Connector, Uninsulated
play
RACO: Liquidtight Connectors vs. popular competitor

1-1/4 in. 90 Degree Liquidtight Connector, Uninsulated

Marca: Raco

ID de catálogo: 3425

1-1/4 in. 90 Degree Liquidtight Connector, Uninsulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3425

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

Familia de producto

Liquidtight

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel/Malleable Iron

Tipo de producto

Commercial Fittings

UPC

050169034255

Dimensiones

Dimensions

2.438 in x 2.438 in x 4.25 in

Height

4.25 in

Length

2.438 in

Trade Size

1-1/4 in

Weight

0.98 lb

Width

2.438 in

Certificaciones y Cumplimiento

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logística

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2000