
Marca: Bell
ID del Catálogo: 5180-1
Application
Flip
Catalog Number
5180-1
Color
White
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169518014
Weather Resistant
Yes
Actual Depth
1 in
Altura del paquete
2.813 in
Ancho del paquete
4.563 in
Cubic Capacity
13.8 cu.in
Depth
1 in
Height
3 in
Longitud del paquete
1 in
Peso del paquete
0.231 lb
Width
4.6 in
Certified Listed
UL Listed
EU RoHS Indicator
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
24
Packaging Type
Shrinkwrap
Pallet Quantity
3600
Standard Package
24