1-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Eight Concentric KO’s
Image of 690 1-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Eight Concentric KO’s

1-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Eight Concentric KO’s

Marca: Raco

ID del Catálogo: 690

1-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Eight Concentric KO’s

  • Rugged welded design does not fall apart during construction.
  • Available from one to six gang configurations in both 2-1/2" and 3-1/2" depths.
  • Rectangular shape fits square cuts in block.
  • Large volume design allows for additional work room inside the box.
  • Standard 1/2" and 3/4" concentric knockouts.
  • Device ears inside the box prevent mortar from getting in the device holes.
  • Steel voltage partition #971 fits all 2-1/2" or 3-1/2" depths.
  • Standard wall plates can be used.
  • Supplied with eight 1/2 & 3/4 in. concentric knockouts
  • Welded steel construction
  • Standard device spacing with tapped 6-32 holes for devices
  • 16 cu. in. capacity
  • For 4 in. block walls

General

Bracket Type

No Bracket

Catalog Number

690

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Gangable

No

Knockouts

1/2 - 3/4 in Concentric

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169006900

Wiring System

Conduit

Dimensiones

Cubic Capacity

16 cu.in

Depth

2.5 in

Height

3.75 in

Weight

0.63 lb

Width

1.969 in

Certificaciones y Cumplimiento

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuración

Bracket Type

No Bracket

Gangable

No

Knockouts

1/2 - 3/4 in Concentric

Number of Gang(s)

1-Gang

Logística

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2250