Image of 3442 1/2 in. 45 Degree Liquidtight Connector, Uninsulated
*Imagen representativa
Image of 3442 1/2 in. 45 Degree Liquidtight Connector, Uninsulated
play
RACO: Liquidtight Connectors vs. popular competitor

1/2 in. 45 Degree Liquidtight Connector, Uninsulated

Marca: Raco

ID del Catálogo: 3442

1/2 in. 45 Degree Liquidtight Connector, Uninsulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3442

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Familia de producto

Liquidtight

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel/Malleable Iron

Tipo de producto

Commercial Fittings

UPC

050169034422

Dimensiones

Dimensions

1.313 in x 1.313 in x 2.563 in

Height

2.563 in

Length

1.313 in

Trade Size

1/2 in

Weight

0.254 lb

Width

1.313 in

Certificaciones y Cumplimiento

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logística

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

8000