Image of 1402 1/2 in. Rigid/IMC Bushing, Insulated
*Imagen representativa
Image of 1402 1/2 in. Rigid/IMC Bushing, Insulated

1/2 in. Rigid/IMC Bushing, Insulated

Marca: Raco

ID del Catálogo: 1402

1/2 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

  • Aislador de 105° C
  • Los bordes exteriores elevados facilitan el apriete a mano o con herramienta
  • Certificación UL
  • Disponible en tamaños comerciales de 1/2 pulg. a 6 pulg.
Conduit

General

Catalog Number

1402

Conduit Type

Rigid/IMC

Familia de producto

Rigid/IMC

Fitting Type

Bushings

Insulation Type

Insulated

Material

Polypropylene

Tipo de producto

Commercial Fittings

UPC

050169014028

Dimensiones

Altura del paquete

4.625 in

Ancho del paquete

4.5 in

Dimensions

0.36 in x 1.063 in x 1.063 in

Height

1.063 in

Length

0.36 in

Longitud del paquete

5.5 in

Peso del paquete

0.7 lb

Trade Size

1/2 in

Weight

0.007 lb

Width

1.063 in

Certificaciones y Cumplimiento

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logística

Carton Quantity

400

Minimum Pack Quantity

100

Pallet Quantity

40000