
Marca: Raco
ID del Catálogo: 1202
Seal against water and oil with the RACO® sealing locknuts. A fused-in-place gasket guarantees a liquidtight seal. Locking tangs ensure tight connection to the box or enclosure. Locknuts can secure either sheet metal or cast enclosures.

Catalog Number
1202
Conduit Type
Rigid/IMC
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Locknuts
Material
Steel
UPC
050169012024
Dimensions
0.219 in x 1.141 in x 1.141 in
Height
1.141 in
Length
0.219 in
Trade Size
1/2 in
Weight
0.015 lb
Width
1.141 in
Certified Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
86400