

Marca: Killark
ID de catálogo: 170C
Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 316 stainless steel screws.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
170C
Color
Gris
Cover Type
Cast
Familia de producto
Fittings
Finish Type
Powder Epoxy Paint
Material
Iron
Series
Duraloy 7 Series
Type
Conduit Body Cover
UPC
783936010335
Diameter - Outside
4.34 in
Dimensions
4 in x 2 in x 0.312 in
Gross Weight with Packaging
0.35
Height
0.312 in
Hub Size
1/2"
Length
4 in
Width
2 in
Carton Quantity
20