

Marca: Killark
ID de catálogo: 170SA
Aluminum. 316 stainless steel screws. Natural finish.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
170SA
Color
Plata
Cover Type
Stamped
EU RoHS Indicator
Familia de producto
Fittings
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Duraloy 7 Series
Type
Conduit Body Cover
UPC
783936080796
Dimensions
2.312 in x 0.625 in x 0.312 in
Gross Weight with Packaging
0.08
Height
0.312 in
Hub Size
1/2"
Length
2.312 in
Weight
0.08 lb
Width
0.625 in
EU RoHS Indicator
Carton Quantity
20