

Marca: Killark
ID de catálogo: 1FT
Stamped metallic covers without electrostatically applied powder coating. Gaskets to be ordered separately.
Application
For standard and hostile locations.
Catalog Number
1FT
Color
Gris
Cover Type
Toggle Switch
Familia de producto
Fittings
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F Series
Type
Device Box Cover
UPC
783936191508
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.08
Height
3 in
Length
1 in
Width
3 in
Carton Quantity
10