

Marca: Raco
ID del Catálogo: 2410

Catalog Number
2410
Conduit Type
Service Entrance
Connector Type
Clamp-Type
Familia de producto
Service Entrance
Fitting Type
Clamps
Material
Aluminum
Tipo de producto
Commercial Fittings
UPC
050169024102
Dimensions
5.5 in x 6.313 in x 7 in
Height
7 in
Insulating Hole Diameter
Length
5.5 in
Trade Size
2-1/2 in
Weight
2.898 lb
Width
6.313 in
Certified Listed
Industry Standard(s)
UL 514B
Nema Rating
NEMA 3R
Connector Type
Clamp-Type
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
110