2 in. EMT Compression Connector, Uninsulated
Image of 2908 2 in. EMT Compression Connector, Uninsulated

2 in. EMT Compression Connector, Uninsulated

Marca: Raco

ID del Catálogo: 2908

2 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • La construcción de acero garantiza la protección mecánica
  • galvanizado galvánicamente para una mayor protección contra la corrosión
  • sin aislamiento
  • disponible en tamaños comerciales de 1/2 pulg. a 4 pulg.
Conduit

General

Catalog Number

2908

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169029084

Dimensiones

Dimensions

2.4 in x 2.74 in x 2.74 in

Height

2.74 in

Length

2.4 in

Trade Size

2 in

Weight

0.615 lb

Width

2.74 in

Certificaciones y Cumplimiento

Certified Listed

cULus Listed

EU RoHS Indicator

Industry Standard(s)

UL 514B

Configuración

Connector Type

Compression

Logística

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

1800