2-Port USB Charger with Single Pole/Three Way Switch, 3A 5V, 15A 125V, White
Image of USBB102W 2-Port USB Charger with Single Pole/Three Way Switch, 3A 5V, 15A 125V, White

2-Port USB Charger with Single Pole/Three Way Switch, 3A 5V, 15A 125V, White

Marca: Bryant

ID del Catálogo: USBB102W

Cargador USB de 2 puertos con interruptor unipolar/tripolar, 3A 5V, 15A 125V, blanco.

  • 15A 125V
  • White

General

Application

Side Wire

Catalog Number

USBB102W

Color

White

Series

Switch with USB Ports

Style

(1) Single Pole (2) USB Ports

Type

Rocker/Decorator

UPC

781786193666

Clasificaciones Eléctricas

Amperage Rating

15/3 A

Current / Amperage Rating

15/3 A

Voltage Rating

120 VAC / 5 VDC

Voltage Rating Description

120 VAC / 5 VDC

Logística

Carton Quantity

10