

Marca: Burndy
ID de catálogo: 25
Application
For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection
Catalog Number
25
Familia de producto
Grounding and Bonding Connectors>Exothermic Connectors>Shots
Tipo de producto
Weld Metal
Trade Name
BURNDYWeld®
UPC
781810402368
Altura del paquete
0 in
Ancho del paquete
0 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
480
Pallet Quantity
18756