
Marca: Bell
ID del Catálogo: 5177-0
Application
Flat
Catalog Number
5177-0
Color
Gray
Construction
Metallic
Cover Type
Blank/Flat
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
3-Gang
Type
Cover
UPC
050169517703
Actual Depth
0.125 in
Altura del paquete
6.406 in
Ancho del paquete
4.531 in
Cubic Capacity
8.463 cu.in
Depth
0.28 in
Height
4.65 in
Longitud del paquete
0.125 in
Peso del paquete
0.4 lb
Width
6.5 in
Certified Listed
UL Listed
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
3-Gang
Carton Quantity
10
Packaging Type
Shrinkwrap
Pallet Quantity
2940
Standard Package
10