3/4 in. 45 Degree Liquidtight Connector, Insulated with Ground Lug
Image of 3563-3 3/4 in. 45 Degree Liquidtight Connector, Insulated with Ground Lug
Image of 3563-3 3/4 in. 45 Degree Liquidtight Connector, Insulated with Ground Lug

3/4 in. 45 Degree Liquidtight Connector, Insulated with Ground Lug

Marca: Raco

ID de catálogo: 3563-3

3/4 in. 45 Degree Liquidtight Connector, Insulated with Ground Lug

Use RACO® grounding liquidtight 45° connectors when installation requires a copper or aluminum external bonding jumper on flexible metallic liquidtight conduit. Suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 &2. For use in either indoor our outdoor applications.

  • Malleable iron construction of the body and steel nut
  • All metallic components are zinc electroplated for added corrosion protection
  • Malleable iron castings mate with other components perfectly without strain or distortion
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 2 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3563-3

Conduit Type

Liquidtight

Connector Type

Grounding

Environmental Conditions

Wet Location

Familia de producto

Liquidtight

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel/Malleable Iron

Tipo de producto

Commercial Fittings

UPC

050169356333

Dimensiones

Dimensions

2.8 in x 1.407 in x 2.359 in

Height

2.359 in

Length

2.8 in

Trade Size

3/4 in

Weight

0.423 lb

Width

1.407 in

Certificaciones y Cumplimiento

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Industry Standard(s)

UL 514B

Configuración

Connector Type

Grounding

Logística

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7350