Image of 3423 3/4 in. 90 Degree Liquidtight Connector, Uninsulated
*Imagen representativa
Image of 3423 3/4 in. 90 Degree Liquidtight Connector, Uninsulated
play
RACO: Liquidtight Connectors vs. popular competitor

3/4 in. 90 Degree Liquidtight Connector, Uninsulated

Marca: Raco

ID del Catálogo: 3423

3/4 in. 90 Degree Liquidtight Connector, Uninsulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3423

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

Familia de producto

Liquidtight

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel/Malleable Iron

Tipo de producto

Commercial Fittings

UPC

050169034231

Dimensiones

Altura del paquete

4.6 in

Ancho del paquete

7 in

Dimensions

1.4 in x 2.76 in x 2.398 in

Height

2.398 in

Length

1.4 in

Longitud del paquete

7.9 in

Peso del paquete

10.1 lb

Trade Size

3/4 in

Weight

0.364 lb

Width

2.76 in

Certificaciones y Cumplimiento

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logística

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

6000