3/4 in. Hubs Form 2 Liquidtight Strain Relief Connector, Cable Range .500 - .625
Image of 4803-5 3/4 in. Hubs Form 2 Liquidtight Strain Relief Connector, Cable Range .500 - .625

3/4 in. Hubs Form 2 Liquidtight Strain Relief Connector, Cable Range .500 - .625

Marca: Raco

ID del Catálogo: 4803-5

3/4 in. Hubs Form 2 Liquidtight Strain Relief Connector, Cable Range .500 - .625

  • Aluminum construction provides a corrosion resistant installation
  • Innovative GOTHCA® ring incorporates a split hinge design to prevent friction and to provide strain relief
  • Neoprene grommet
  • Knurled compression nut allows the fittings to be hand tightened to UL requirements
  • GOTCHA® color-coded ring provides fast identification of cord size
  • Additional colors and sizes available
LT CORD

General

Catalog Number

4803-5

Color

Brown

Color Code

Brown

Conduit Type

Liquidtight

Connector Type

Strain-Relief

Environmental Conditions

Wet Location

EU RoHS Indicator

Familia de producto

Liquidtight

Fitting Type

Connectors

Material

Aluminum

Tipo de producto

Commercial Fittings

UPC

050169480359

Dimensiones

Dimensions

2.05 in x 1.13 in x 1.13 in

Form Size

2 in

Height

1.13 in

Length

2.05 in

Trade Size

3/4 in

Weight

0.109 lb

Width

1.13 in

Relacionado con el Conductor

Cable Range

0.500 - 0.625 in

Certificaciones y Cumplimiento

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Configuración

Connector Type

Strain-Relief

Logística

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7600