

Marca: Raco
ID de catálogo: 1142

Application
Rigid
Catalog Number
1142
Compatibility
GRC
Conduit Type
Rigid/IMC
Familia de producto
Rigid/IMC
Fitting Type
Bushings
Item Type
4D
Material
Steel
Paintable/Stainable
No
Tipo de producto
Commercial Fittings
UPC
050169011423
Dimensions
0.563 in x 1.016 in x 1.016 in
Height
1.016 in
Length
0.563 in
Trade Size
3/4 in to 1/2 in
Weight
0.039 lb
Width
1.016 in
Certified Listed
cULus Listed
Compatibility
GRC
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
48000