Image of 2083 3/4 in. EMT 1-Hole Push-On Strap
*Imagen representativa
Image of 2083 3/4 in. EMT 1-Hole Push-On Strap
Image of 2083 3/4 in. EMT 1-Hole Push-On Strap

3/4 in. EMT 1-Hole Push-On Strap

Marca: Raco

ID de catálogo: 2083

3/4 in. EMT 1-Hole Push-On Strap

Mount EMT conduit with RACO® 1-hole push-on straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Oversized bolt holes make alignment of fastener quick and easy
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

2083

Conduit Type

EMT

Fitting Type

Straps

Item Type

4D

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169020838

Dimensions

Dimensions

1.99 in x 0.632 in x 0.961 in

Height

0.961 in

Length

1.99 in

Package Height

3.75 in

Package Length

6.125 in

Package Weight

2.181 lb

Package Width

3.75 in

Trade Size

3/4 in

Weight

0.037 lb

Width

0.632 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

500

Pallet Quantity

24000