Image of 370G 370G
*Imagen representativa
Image of 370G 370G
Image of 370G 370G

370G

Marca: Killark

ID de catálogo: 370G

Tapa de Conducto Forma 7 de Acero Estampado de 1" con junta,.

  • Galvanized Steel
  • Natural finish
  • 316 stainless steel screws
  • Neoprene gasket

Galvanized steel. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

370G

Color

Plata

Cover Type

Stamped

Familia de producto

Fittings

Finish Type

Natural

Material

Steel

Series

Duraloy 7 Series

Type

Conduit Body Cover With Gasket

UPC

783936079042

Dimensiones

Diameter - Outside

1.44 in

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.22

Height

1 in

Hub Size

1"

Length

5 in

Weight

0.22 lb

Width

2 in

Logística

Carton Quantity

20